Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-UB
207-UB
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375
Height Under Clamp Arm (in)
1.55
Weight (lb)
0.73
Clamp Arm Length (in)
2.14
Weight (kg)
0.33
Maxmum Holding Capacity (N)
1670
Height Under Clamp Arm (mm)
39.4
Clamp Arm Length (mm)
54.6
Product Function
Clamping
Application - Machining
Poor/Low
Application - Food Processing
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Straight
Handle Opening (+10°)
57
Application - Assembly
Excellent/High
Application - Closures
Excellent/High
Accomodates Workpiece Variation
No
Application - Wood-Working
Excellent/High
Clamp Arm Style
U-Bar
Flanged Washers
507107
Toggle Lock Plus
No
Handle
Vertical
Clamp Bar Opening (+10°) (degrees)
99
Product Series
207
Standard Material
Steel
Service Environment
Normal
Application - Checking Fixtures
Excellent/High
PublishedDate
1725538612000
Spindle Assembly
225208-M
Application - Welding
Poor/Low
Product Type
Standard
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top