Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-UF
207-UF
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
375
Weight (lb)
0.95
Clamp Arm Length (in)
1.86
Height Under Clamp Arm (in)
2.68
Weight (kg)
0.43
Height Under Clamp Arm (mm)
68.1
Clamp Arm Length (mm)
47.2
Maxmum Holding Capacity (N)
1670
Product Series
207
Spindle Assembly
225208-M
Accomodates Workpiece Variation
No
Product Function
Clamping
PublishedDate
1725478264000
Application - Welding
Poor/Low
Service Environment
Normal
Handle
Vertical
Application - Assembly
Excellent/High
Base Mounting Style
Dual
Standard Material
Steel
Clamp Arm Style
U-Bar
Application - Machining
Poor/Low
Application - Checking Fixtures
Excellent/High
Application - Wood-Working
Excellent/High
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°)
56
Product Type
Standard
Clamp Bar Opening (+10°) (degrees)
96
Application - Closures
Excellent/High
Application - Food Processing
Fair/Medium
Flanged Washers
507107
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top