Manual Clamping
Vertical, stainless steel hold down clamp with flanged base and U-bar.

207-USS

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.85
Maximum Holding Capacity (lbf) 450
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.71
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.32
Clamp Arm Length (mm) 72.4
Maxmum Holding Capacity (N) 2000
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 99
Flanged Washers 507907
Product Series 207
Base Mounting Style Flange
Application - Food Processing Fair/Medium
Duty Cycle 2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding Poor/Low
Handle Opening (+10°) 57
Product Type Vertical Hold-Down Clamps
Product Type Standard
Toggle Lock Plus No
Handle Vertical
Application - Checking Fixtures Excellent/High
Application - Closures Excellent/High
Application - Machining Poor/Low
Clamp Arm Style U-Bar
Application - Wood-Working Excellent/High
Standard Material Stainless Steel
Product Function Clamping
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top