Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

207943-M

Visit Product Series:
CAD
Product Details Unit View:
Cap Width (in) 0.5
Length (in) 2.72
For Spindle Diameter (mm) M8
Length (mm) 69
Cap Width (mm) 127
Thread (mm) M8
Product Function Clamping
Product Series Clamp acessories
Accessory Type Hex-Head Stainless Steel Spindle
Product Type Clamp Accessories
Used With Model/Series 207-USS|227-USS|225-USS|225-UBSS|307-USS|603-MSS|604-MMSS
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top