Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
210-S
210-S
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.67
Maximum Holding Capacity (lbf)
750
Clamp Arm Length (in)
5.47
Weight (lb)
1.3
Weight (kg)
0.59
Clamp Arm Length (mm)
90.9
Maxmum Holding Capacity (N)
3340
Height Under Clamp Arm (mm)
42.4
Clamp Arm Style
Solid Bar
Product Series
210
Product Function
Clamping
Service Environment
Normal
Application - Checking Fixtures
Excellent/High
Standard Material
Steel
Application - Assembly
Excellent/High
Application - Welding
Fair/Medium
Clamp Bar Opening (+10°) (degrees)
103
Handle Opening (+10°)
58
Base Mounting Style
Flange
Toggle Lock Plus
No
Bolt Retainer
210114
PublishedDate
1725480457000
Application - Wood-Working
Excellent/High
Application - Machining
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Fair/Medium
Handle
Vertical
Accomodates Workpiece Variation
No
Product Type
Standard
Application - Closures
Fair/Medium
Product Accessories
210114
Spindle retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
237943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210114-M
Portahusillos M0
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top