Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
210-U
210-U
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
600
Weight (lb)
1.3
Height Under Clamp Arm (in)
1.67
Clamp Arm Length (in)
3.63
Clamp Arm Length (mm)
92.2
Maxmum Holding Capacity (N)
2670
Height Under Clamp Arm (mm)
42.4
Weight (kg)
0.59
Handle
Vertical
Application - Closures
Fair/Medium
Application - Assembly
Excellent/High
Clamp Arm Style
U-Bar
Flanged Washers
235106
Base Mounting Style
Flange
Toggle Lock Plus
No
Service Environment
Normal
Standard Material
Steel
Application - Checking Fixtures
Excellent/High
Accomodates Workpiece Variation
No
Application - Wood-Working
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
PublishedDate
1725394256000
Application - Food Processing
Fair/Medium
Product Function
Clamping
Product Type
Standard
Spindle Assembly
240208-M
Product Series
210
Application - Machining
Poor/Low
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top