Manual Clamping
Vertical hold down clamp with Toggle Lock Plus capability, U-bar, and flanged base.

210-UR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.61
Height Under Clamp Arm (in) 1.67
Clamp Arm Length (in) 3.65
Maximum Holding Capacity (lbf) 600
Clamp Arm Length (mm) 93
Maxmum Holding Capacity (N) 2670
Height Under Clamp Arm (mm) 42.7
Weight (kg) 0.73
Duty Cycle 2
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Product Type Standard
Product Series 210
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Handle Vertical
Clamp Bar Opening (+10°) (degrees) 103
Base Mounting Style Flange
Spindle Assembly 240208-M
Flanged Washers 235106
Toggle Lock Plus Yes
Product Function Clamping
Service Environment Normal
Standard Material Steel
Application - Checking Fixtures Excellent/High
Application - Closures Fair/Medium
Handle Opening (+10°) 58
Application - Assembly Excellent/High
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top