Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

210203

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.56
Length (in) 3
Thread (in) 3/8-16
Length (mm) 76.2
Cap Width (mm) 14.2
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Used With Model/Series 608|610|620|630|630-R|624
Product Function Clamping
Accessory Type Hex-Head Spindle
Product Type Clamp Accessories
Back to Top