Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
210206-M
210206-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Thread (in)
3/8-16
Cap Width (in)
0.63
Length (in)
3.38
Length (mm)
85.9
Cap Width (mm)
16
Imperial or Metric Product
Metric
Used With Model/Series
462
Product Type
Clamp Accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type
Swivel Foot Spindle
Product Series
clamp accessories
Product Function
Clamping
Back to Top