Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
213208-M-L
213208-M-L
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
0.24
Length (in)
1.34
Cap Width (mm)
6
Length (mm)
34
Thread (mm)
M5 x 0.8
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Product Series
Clamp acessories
Product Function
Clamping
Product Type
Clamp Accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top