Manual Clamping
Destaco’s M-2 Series of flat-tip, bonded neoprene spindles are designed to increase the functionality and efficiency of your manual clamps.

213208-M

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.39
Length (in) 1.34
Thread (mm) M5 x 0.8
Length (mm) 34.0
Cap Width (mm) 10.0
Used With Model/Series 213-U|213-UB
Product Series Clamp acessories
Product Function Clamping
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1691699067000
Back to Top