Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
215-U
215-U
Horizontal Hold Down Clamp
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
200
Clamp Arm Length (in)
2.26
Height Under Clamp Arm (in)
1
Weight (lb)
0.33
Height Under Clamp Arm (mm)
25.4
Maxmum Holding Capacity (N)
890
Clamp Arm Length (mm)
57.4
Weight (kg)
0.15
Application - Machining
Poor/Low
Application - Wood-Working
Excellent/High
Service Environment
Normal
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Application - Food Processing
Fair/Medium
Clamp Bar Opening (+10°) (degrees)
87
Standard Material
Steel
Application - Welding
Fair/Medium
Clamp Arm Style
U-Bar
Base Mounting Style
Flange
Product Type
Standard
Spindle Assembly
202208-M
Handle Opening (+10°)
78
Product Function
Clamping
Application - Closures
Excellent/High
Application - Checking Fixtures
Excellent/High
PublishedDate
1725392738000
Accomodates Workpiece Variation
No
Flanged Washers
215105
Toggle Lock Plus
No
Product Series
215
Handle
Horizonal
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top