Manual Clamping
Destaco’s M Series of flat-tip, bonded neoprene spindles are designed to increase the functionality and efficiency of your manual clamps.

215208-M

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.63
Length (in) 2.13
Length (mm) 54.0
Thread (mm) M6 x 1.00
Cap Width (mm) 16.0
Used With Model/Series 2002-U|2002-UB|2002-UR|2002-UBR|2002-U207|2002-UR207|2017-U|2017-UR
283-HTS_TARIFF_CODE 82057000
PublishedDate 1691694393000
Product Function Clamping
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top