Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
217-U-L
217-U-L
HORIZONTAL LOCATING CLAMP
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.4
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.49
Height Under Clamp Arm (in)
0.92
Clamp Arm Length (mm)
38.0
Maxmum Holding Capacity (N)
900.0
Height Under Clamp Arm (mm)
23.4
Weight (kg)
0.18
Application - Assembly
Excellent/High
Application - Checking Fixtures
Excellent/High
Toggle Lock Plus
No
Application - Machining
Poor/Low
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
Open U-Bar
Application - Closures
Excellent/High
Product Function
Clamping
Base Mounting Style
Flange
Product Type
Standard
Service Environment
Normal
Handle Opening (+10°)
61.0
Application - Welding
Fair/Medium
PublishedDate
1716212009000
Accomodates Workpiece Variation
No
Duty Cycle
2
Product Series
217
Clamp Bar Opening (+10°) (degrees)
91.0
Handle
Horizonal
Application - Wood-Working
Excellent/High
Application - Food Processing
Fair/Medium
Product Accessories
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top