Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
217-U
217-U
Horizontal Hold Down Clamp
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.92
Clamp Arm Length (in)
2.31
Maximum Holding Capacity (lbf)
200.0
Weight (lb)
0.4
Height Under Clamp Arm (mm)
23.4
Clamp Arm Length (mm)
58.7
Maxmum Holding Capacity (N)
900.0
Weight (kg)
0.18
Application - Food Processing
Fair/Medium
Spindle Assembly
202208-M
Clamp Arm Style
U-Bar
Service Environment
Normal
Application - Checking Fixtures
Excellent/High
Application - Welding
Fair/Medium
Clamp Bar Opening (+10°) (degrees)
91.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working
Excellent/High
Standard Material
Steel
Handle Opening (+10°)
61.0
PublishedDate
1725459423000
Product Series
217
Product Type
Standard
Flanged Washers
215105
Application - Closures
Excellent/High
Accomodates Workpiece Variation
No
Application - Assembly
Excellent/High
Base Mounting Style
Flange
Handle
Horizonal
Application - Machining
Poor/Low
Product Function
Clamping
Toggle Lock Plus
No
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top