Destaco Logo

225208-M - Flat-Tip Bonded Neoprene Spindle M8 - Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)2.09
  • Weight (lb)0.0617
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.83
  • Thread (in)2.09
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On207|225|817
  • Spindle Included?No
  • Used With Model/Series207-U|207-UR|207-UL|207-UB|207-ULB|207-UF|227-U|227-UB|225-U|225-UR|225-UB|817-UE