Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
235208-M
235208-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cap Width (in)
1.02
Length (in)
4.72
Length (mm)
120.0
Thread (mm)
M10 x 1.50
Cap Width (mm)
26.0
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Product Type
Clamp Accessories
Product Function
Clamping
Product Series
Clamp acessories
PublishedDate
1691696562000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top