Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
237-U
237-U
Horizontal Hold Down Clamp
Large handle clearance in open position
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.61
Height Under Clamp Arm (in)
1.67
Maximum Holding Capacity (lbf)
750.0
Clamp Arm Length (in)
4.0
Weight (kg)
0.73
Clamp Arm Length (mm)
101.5
Maxmum Holding Capacity (N)
3340.0
Height Under Clamp Arm (mm)
42.3
Clamp Arm Style
U-Bar
Application - Wood-Working
Excellent/High
Application - Machining
Poor/Low
Handle
Horizonal
Application - Checking Fixtures
Excellent/High
Toggle Lock Plus
No
Product Series
237
Accomodates Workpiece Variation
No
Product Function
Clamping
Application - Assembly
Excellent/High
Handle Color
Red
Handle Opening (+10°)
59.0
Spindle Assembly
240208-M
Product Type
Standard
Base Mounting Style
Flange
PublishedDate
1725459489000
Clamp Bar Opening (+10°) (degrees)
93.0
Flanged Washers
235106
Application - Food Processing
Fair/Medium
Application - Closures
Excellent/High
Application - Welding
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Service Environment
Normal
Standard Material
Steel
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top