Destaco Logo

240208-M - Flat-Tip Bonded Neoprene Spindle - M10 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)3.11
  • Weight (lb)0.1455
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)1.02
  • Thread (in)3.11
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On210|235|810|827
  • Spindle Included?No
  • Used With Model/Series210-U|2010-UB|2010-UR|2010-UBR|210-UB|210-UR|237-U|235-U|235-UR|235-UB|810-UE|827-UE