Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
247-S
247-S
Vertical Handle Hold Down Clamp
Hardened steel bushings
Larger bar guides for greater lateral stability
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.38
Height Under Clamp Arm (in)
1.98
Clamp Arm Length (in)
7.02
Maximum Holding Capacity (lbf)
1000.0
Weight (kg)
1.08
Clamp Arm Length (mm)
124.2
Height Under Clamp Arm (mm)
50.3
Maxmum Holding Capacity (N)
4400.0
Application - Food Processing
Not Recommended
Product Series
247/267
PublishedDate
1725461628000
Application - Welding
Fair/Medium
Clamp Arm Style
Solid Bar
Handle Opening (+10°)
67.0
Product Function
Clamping
Handle
Vertical
Standard Material
Steel
Service Environment
Normal
Toggle Lock Plus
No
Product Type
Standard
Clamp Bar Opening (+10°) (degrees)
120.0
Application - Checking Fixtures
Excellent/High
Bolt Retainer
210114
Application - Machining
Poor/Low
Base Mounting Style
Flange
Application - Assembly
Excellent/High
Application - Wood-Working
Fair/Medium
Application - Closures
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation
No
Product Accessories
247110
M12 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
247110-M
Spindle retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top