
Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)1.26
- Weight (lb)0.0331
- Width (in)0.91 in
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlanged Washers
- BrandDESTACO
- Product TypeFlanged Washer
- Series Used On247|229|245
- Spindle Included?No
Similar Products
247909
247909 - Flanged Washer
215905
215905 - Flanged Washer