Manual Clamping
Destaco’s M Series of flat-tip, bonded neoprene spindles are designed to increase the functionality and efficiency of your manual clamps.

247208-M

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 1.18
Length (in) 4.02
Length (mm) 102.0
Thread (mm) M12 x 1.75
Cap Width (mm) 30.0
Accessory Type Flat-Tip Bonded Neoprene Spindle
Product Function Clamping
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 247-U|247-UB|245-U
PublishedDate 1691698515000
Product Series Clamp acessories
Back to Top