Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
267-S
267-S
Vertical Handle Hold Down Clamp
Hardened steel bushings
Larger bar guides for greater lateral stability
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
1200.0
Clamp Arm Length (in)
8.88
Height Under Clamp Arm (in)
3.08
Weight (lb)
4.37
Weight (kg)
1.98
Height Under Clamp Arm (mm)
78.2
Maxmum Holding Capacity (N)
5340.0
Clamp Arm Length (mm)
149.4
Product Type
Standard
Base Mounting Style
Flange
Service Environment
Normal
Accomodates Workpiece Variation
No
Application - Welding
Fair/Medium
Application - Food Processing
Not Recommended
Handle
Vertical
Application - Machining
Poor/Low
Product Series
247/267
Application - Checking Fixtures
Excellent/High
Standard Material
Steel
Product Function
Clamping
Toggle Lock Plus
No
PublishedDate
1725462617000
Clamp Bar Opening (+10°) (degrees)
140.0
Handle Opening (+10°)
72.0
Application - Assembly
Excellent/High
Application - Closures
Poor/Low
Application - Wood-Working
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
Solid Bar
Bolt Retainer
110122
Back to Top