Manual Clamping
Destaco’s 3051 Series pull action latch clamps feature controlled motion, single handed operation, and secure toggle locking action.

3051

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.1
Maximum Holding Capacity (lbf) 1500
Hook Adjustment (in) 0.55
Drawing Movement without Thumb Control (in) 0.75
Max Hook Adjustment (in) 0.55
Drawing Movement without Thumb Control (mm) 19.1
Maxmum Holding Capacity (N) 6700
Weight (kg) 0.5
Hook Adjustable Range (mm) 14
Hook Adjustment (mm) 14
Drawing Movement without Thumb Control (mm) 19.1
Standard Material Steel
Replacement Hook Assembly 3051208
Hook Type J-Hook
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 12:1
Product Series 3031/3051
Product Type Controlled
Toggle Lock Plus No
Hook Adjustable Range 14
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Base Mounting Style Flange
Back to Top