Destaco Logo

305208-M - Flat-Tip Bonded Neoprene Spindle - M5 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.14
  • Weight (lb)0.011
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.39
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On201|305|812
  • Spindle Included?No
  • Used With Model/Series201-U|201-UB|201-TU|305-U|305-UR|812-U