Manual Clamping
Destaco’s 317 vertical hold down clamps feature dual mounting flexibility, large bar opening angle, and U-bar.

317-S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.75
Height Under Clamp Arm (in) 2.68
Clamp Arm Length (in) 3.2
Maximum Holding Capacity (lbf) 375.0
Height Under Clamp Arm (mm) 68.1
Clamp Arm Length (mm) 81.3
Weight (kg) 0.34
Maxmum Holding Capacity (N) 1780.0
Bolt Retainer 207105
Service Environment Normal
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 317
Accomodates Workpiece Variation No
Application - Closures Excellent/High
PublishedDate 1675372943000
Product Function Clamping
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Application - Food Processing Fair/Medium
Product Type Standard
Clamp Bar Opening (+10°) (degrees) 185.0
Handle Opening (+10°) 60.0
Handle Vertical
Toggle Lock Plus No
Base Mounting Style Front Flange
Application - Wood-Working Excellent/High
Standard Material Steel
Clamp Arm Style Solid Bar
Duty Cycle 2
Application - Welding Poor/Low
Back to Top