Manual Clamping
Destaco’s 317-U vertical hold down clamps feature dual mounting flexibility, large bar opening angle, and solid bar.

317-U

Vertical clamp
  • Dual mounting surfaces
  • Large bar opening angle
  • Supplied with neoprene spindle.
Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 2.53
Weight (lb) 0.75
Height Under Clamp Arm (in) 2.68
Maximum Holding Capacity (lbf) 375.0
Weight (kg) 0.34
Maxmum Holding Capacity (N) 1670.0
Height Under Clamp Arm (mm) 68.1
Clamp Arm Length (mm) 64.3
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 60.0
Service Environment Normal
Application - Machining Poor/Low
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 185.0
Application - Welding Poor/Low
Application - Assembly Excellent/High
PublishedDate 1725478224000
Product Series 317
Application - Closures Excellent/High
Handle Vertical
Product Type Standard
Accomodates Workpiece Variation No
Toggle Lock Plus No
Spindle Assembly 507208-M
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Steel
Flanged Washers 507107
Base Mounting Style Front Flange
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507208-M
SPINDLE M8X70 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top