Manual Clamping
Destaco’s 323-r Series pull action latch clamps are equipped with latch plate, patented thumb control lever for one handed operation, and Toggle Lock Plus capability.

323-R

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 1.17
Weight (lb) 0.15
Max Hook Adjustment (in) 0.49
Maximum Holding Capacity (lbf) 360.0
Drawing Movement without Thumb Control (mm) 29.7
Drawing Movement without Thumb Control (mm) 29.7
Maxmum Holding Capacity (N) 1600.0
Weight (kg) 0.07
Hook Adjustable Range (mm) 10.7
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
Latch Plate 323104-M
Toggle Lock Plus Yes
Product Type Standard
Hook Adjustable Range 10.7
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Latch Plate Supplied? Yes
Product Function Clamping
PublishedDate 1673985603000
Standard Material Steel
Replacement Hook Assembly 323215
Hook Type U-Hook (Horizontal)
Product Series 323/331/341
Back to Top