Manual Clamping
Destaco’s 323-r Series pull action latch clamps are equipped with latch plate, patented thumb control lever for one handed operation, and Toggle Lock Plus capability.

323-RSS

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 1.17
Maximum Holding Capacity (lbf) 360.0
Weight (lb) 0.15
Max Hook Adjustment (in) 0.49
Drawing Movement without Thumb Control (mm) 29.7
Hook Adjustable Range (mm) 10.7
Maxmum Holding Capacity (N) 1600.0
Drawing Movement without Thumb Control (mm) 29.7
Weight (kg) 0.07
Hook Adjustable Range 10.7
Product Type Standard
Base Mounting Style Flange
Product Type Pull-Action Latch Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Standard Material Stainless Steel
Product Series 323/331/341
Toggle Lock Plus Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
PublishedDate 1673986169000
Latch Plate Supplied? Yes
Hook Type U-Hook (Horizontal)
Latch Plate 323104-MSS
Replacement Hook Assembly 323915
Back to Top