Manual Clamping
Destaco’s 323 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

323-SS

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 1.18
Weight (lb) 0.15
Max Hook Adjustment (in) 0.49
Maximum Holding Capacity (lbf) 360.0
Drawing Movement without Thumb Control (mm) 30.0
Drawing Movement without Thumb Control (mm) 30.0
Maxmum Holding Capacity (N) 1600.0
Weight (kg) 0.07
Hook Adjustable Range (mm) 10.7
Product Type Standard
PublishedDate 1673986334000
Product Type Pull-Action Latch Clamps
Hook Adjustable Range 10.7
Toggle Lock Plus No
Latch Plate Supplied? Yes
Base Mounting Style Flange
Replacement Hook Assembly 323915
Hook Type U-Hook (Horizontal)
Standard Material Stainless Steel
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
Latch Plate 323104-MSS
Product Function Clamping
Product Series 323/331/341
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top