Manual Clamping
Destaco’s 323 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

323

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.49
Drawing Movement without Thumb Control (in) 1.18
Maximum Holding Capacity (lbf) 360.0
Weight (lb) 0.15
Hook Adjustable Range (mm) 10.7
Drawing Movement without Thumb Control (mm) 30.0
Weight (kg) 0.07
Drawing Movement without Thumb Control (mm) 30.0
Maxmum Holding Capacity (N) 1600.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Adjustable Range 10.7
Product Function Clamping
Latch Plate 323104-M
Base Mounting Style Flange
Replacement Hook Assembly 323215
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 27:1
Toggle Lock Plus No
Product Series 323/331/341
Hook Type U-Hook (Horizontal)
Standard Material Steel
Product Type Standard
Latch Plate Supplied? Yes
PublishedDate 1673986255000
Back to Top