Manual Clamping
Destaco’s 324 Series pull action latch clamps are equipped with latch plate, U-hook configuration, and patented thumb control lever for one handed operation.

324-SS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 500
Drawing Movement without Thumb Control (in) 1.49
Weight (lb) 0.24
Max Hook Adjustment (in) 0.5
Weight (kg) 0.11
Drawing Movement without Thumb Control (mm) 38.7
Maxmum Holding Capacity (N) 2200
Hook Adjustable Range (mm) 11.9
Drawing Movement without Thumb Control (mm) 38.7
Latch Plate Supplied? Yes
Hook Adjustable Range 11.9
Hook Type U-Hook (Vertical)
Toggle Lock Plus No
Latch Plate 324901
Product Function Clamping
Replacement Hook Assembly 324915
Product Type Pull-Action Latch Clamps
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Product Series 324/334/344/374
Product Type Standard
Standard Material Stainless Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top