Manual Clamping
Destaco’s 334 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

324

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.5
Drawing Movement without Thumb Control (in) 1.49
Maximum Holding Capacity (lbf) 500
Weight (lb) 0.24
Hook Adjustable Range (mm) 11.9
Drawing Movement without Thumb Control (mm) 38.7
Drawing Movement without Thumb Control (mm) 38.7
Weight (kg) 0.11
Maxmum Holding Capacity (N) 2200
Latch Plate 324101
Standard Material Steel
Product Series 324/334/344/374
Hook Type U-Hook (Vertical)
Hook Adjustable Range 11.9
Product Function Clamping
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Latch Plate Supplied? Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Replacement Hook Assembly 324215
Toggle Lock Plus No
Back to Top