Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
325
325
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
1.25
Jaw Width (in)
1.78
Weight (lb)
1.19
Maximum Holding Capacity (lbf)
800.0
Weight (kg)
0.54
Jaw Width (mm)
45.5
Maxmum Holding Capacity (N)
3560.0
Jaw Depth (mm)
31.5
Jaw Opening (Degrees)
90.0
Number Of Adjustable Spindles
1.0
Spindle Part Number
32523-M
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Thread
M12
Product Function
Clamping
Standard Material
Steel
Product Series
325
PublishedDate
1673621927000
Supplied?
Yes
Product Type
Squeeze Action
Back to Top