
Unit View
Dimensions / Applications
- Length (in)6.01
- Weight (lb)0.24
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control1.5
- Drawing Movement without Thumb Control (in)2.35
- Max Hook Adjustment (in)0.25
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories330915
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeJ-Hook
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly330915
- Spindle Included?No
Related Products
330/351/371/381 Series
330-SS-M-50 - 330-SS WITH 50mm LONGER HOOK (330903-101)
330/351/371/381 Series
330-SS-M-25 - 330-SS With 25mm Longer Hook (330903-76)
330/351/371/381 Series
330-M-50 - 330 With 50mm Longer Hook
330/351/371/381 Series
330-SS-M-100 - 330-SS WITH 100mm LONGER HOOK (330903-152)
330/351/371/381 Series
330-M-25 - 330 With 25mm Longer Hook
330/351/371/381 Series
381-SS - Stainless Steel 381
330/351/371/381 Series
330 - Pull Action Latch Clamp
323/331/341 Series
323-SS - Stainless Steel 323
330/351/371/381 Series
381-M-50 - 381 With 50mm Longer Hook
323/331/341 Series
323-SS-M-50 - 323-SS With 50 mm Longer Hook
330/351/371/381 Series
330-SS-M-50 - 330-SS WITH 50mm LONGER HOOK (330903-101)
330/351/371/381 Series
330-SS-M-25 - 330-SS With 25mm Longer Hook (330903-76)