Manual Clamping
Destaco’s 323-r Series pull action latch clamps are equipped with latch plate, patented thumb control lever for one handed operation, and Toggle Lock Plus capability.

331-RSS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.59
Maximum Holding Capacity (lbf) 700.0
Weight (lb) 0.55
Drawing Movement without Thumb Control (in) 1.78
Maxmum Holding Capacity (N) 3200.0
Drawing Movement without Thumb Control (mm) 44.5
Hook Adjustable Range (mm) 22.1
Weight (kg) 0.25
Drawing Movement without Thumb Control (mm) 44.5
Product Function Clamping
Toggle Lock Plus Yes
Hook Adjustable Range 22.1
Replacement Hook Assembly 331915
Product Type Pull-Action Latch Clamps
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 32:1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Product Type Standard
PublishedDate 1704470393000
Hook Type U-Hook (Horizontal)
Base Mounting Style Flange
Latch Plate Supplied? Yes
Product Series 323/331/341
Latch Plate 331905
Back to Top