Weight (lb)
0.6
Maximum Holding Capacity (lbf)
1000
Max Hook Adjustment (in)
0.86
Drawing Movement without Thumb Control (in)
2.04
Hook Adjustable Range (mm)
19.3
Weight (kg)
0.27
Drawing Movement without Thumb Control (mm)
51.7
Drawing Movement without Thumb Control (mm)
51.7
Maxmum Holding Capacity (N)
4450
Product Series
324/334/344/374
Latch Plate Supplied?
Yes
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly
334215
Product Type
Standard
Product Function
Clamping
Latch Plate
334101
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
31:1
Hook Adjustable Range
19.3
Standard Material
Steel
Hook Type
U-Hook (Vertical)
Toggle Lock Plus
Yes