Manual Clamping
Destaco’s 324 Series pull action latch clamps are equipped with latch plate, U-hook configuration, and patented thumb control lever for one handed operation.

334-SS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.81
Maximum Holding Capacity (lbf) 1000
Weight (lb) 0.6
Drawing Movement without Thumb Control (in) 2.03
Weight (kg) 0.27
Drawing Movement without Thumb Control (mm) 51.7
Drawing Movement without Thumb Control (mm) 51.7
Hook Adjustable Range (mm) 19.3
Maxmum Holding Capacity (N) 4450
Product Series 324/334/344/374
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Latch Plate Supplied? Yes
Latch Plate 334901
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Product Type Pull-Action Latch Clamps
Product Type Standard
Toggle Lock Plus No
Hook Adjustable Range 19.3
Hook Type U-Hook (Vertical)
Replacement Hook Assembly 334915
Base Mounting Style Flange
Product Function Clamping
Back to Top