Manual Clamping
Destaco’s 323-r Series pull action latch clamps are equipped with latch plate, patented thumb control lever for one handed operation, and Toggle Lock Plus capability.

341-RSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.43
Max Hook Adjustment (in) 0.76
Maximum Holding Capacity (lbf) 2000.0
Drawing Movement without Thumb Control (in) 3.08
Drawing Movement without Thumb Control (mm) 63.5
Maxmum Holding Capacity (N) 8900.0
Weight (kg) 0.65
Hook Adjustable Range (mm) 24.6
Drawing Movement without Thumb Control (mm) 63.5
Product Type Standard
Hook Type U-Hook (Horizontal)
Latch Plate 341905
Product Series 323/331/341
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Latch Plate Supplied? Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Adjustable Range 24.6
PublishedDate 1704464813000
Product Type Pull-Action Latch Clamps
Replacement Hook Assembly 341915
Base Mounting Style Flange
Product Function Clamping
Standard Material Stainless Steel
Toggle Lock Plus Yes
Back to Top