Manual Clamping
Destaco’s 323 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

341-SS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.76
Drawing Movement without Thumb Control (in) 3.08
Maximum Holding Capacity (lbf) 2000.0
Weight (lb) 1.43
Weight (kg) 0.65
Hook Adjustable Range (mm) 24.6
Drawing Movement without Thumb Control (mm) 63.5
Maxmum Holding Capacity (N) 8900.0
Drawing Movement without Thumb Control (mm) 63.5
Latch Plate 341905
Toggle Lock Plus No
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Product Type Pull-Action Latch Clamps
Hook Adjustable Range 24.6
Latch Plate Supplied? Yes
Product Type Standard
Standard Material Stainless Steel
PublishedDate 1673985081000
Hook Type U-Hook (Horizontal)
Replacement Hook Assembly 341915
Base Mounting Style Flange
Product Series 323/331/341
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top