Manual Clamping
Destaco’s 344-R Series pull action latch clamps are equipped with latch plate, U-hook design, and Toggle Lock Plus capability.

344-R

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 1.17
Weight (lb) 1.5
Maximum Holding Capacity (lbf) 2000
Drawing Movement without Thumb Control (in) 2.46
Drawing Movement without Thumb Control (mm) 62.4
Weight (kg) 0.68
Drawing Movement without Thumb Control (mm) 62.4
Maxmum Holding Capacity (N) 8900
Hook Adjustable Range (mm) 31
Replacement Hook Assembly 344215
Hook Adjustable Range 31
Standard Material Steel
Latch Plate 344101
Toggle Lock Plus Yes
Base Mounting Style Flange
Product Series 324/334/344/374
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Latch Plate Supplied? Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1
Hook Type U-Hook (Vertical)
Product Function Clamping
Back to Top