Weight (lb)
1.5
Max Hook Adjustment (in)
1.26
Maximum Holding Capacity (lbf)
2000
Drawing Movement without Thumb Control (in)
2.48
Hook Adjustable Range (mm)
31
Drawing Movement without Thumb Control (mm)
62.4
Weight (kg)
0.68
Maxmum Holding Capacity (N)
8900
Drawing Movement without Thumb Control (mm)
62.4
Latch Plate Supplied?
Yes
Replacement Hook Assembly
344915
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
45:1
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Hook Type
U-Hook (Vertical)
Standard Material
Stainless Steel
Hook Adjustable Range
31
Base Mounting Style
Flange
Toggle Lock Plus
No
Latch Plate
344901
Product Type
Standard
Product Type
Pull-Action Latch Clamps
Product Series
324/334/344/374