Manual Clamping
Destaco’s 334 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

344

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 1.26
Maximum Holding Capacity (lbf) 2000
Weight (lb) 1.5
Drawing Movement without Thumb Control (in) 2.48
Hook Adjustable Range (mm) 31
Drawing Movement without Thumb Control (mm) 62.4
Maxmum Holding Capacity (N) 8900
Weight (kg) 0.68
Drawing Movement without Thumb Control (mm) 62.4
Standard Material Steel
Toggle Lock Plus No
Latch Plate 344101
Latch Plate Supplied? Yes
Product Type Standard
Base Mounting Style Flange
Product Function Clamping
Hook Type U-Hook (Vertical)
Hook Adjustable Range 31
Product Series 324/334/344/374
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly 344215
Back to Top