Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
345
345
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Jaw Depth (in)
2.69
Weight (lb)
2.69
Jaw Width (in)
10.12
Maximum Holding Capacity (lbf)
800
Jaw Depth (mm)
68.3
Weight (kg)
1.22
Jaw Width (mm)
257
Maxmum Holding Capacity (N)
3560
Product Series
345
Jaw Opening (Degrees)
85
Supplied?
Yes
Product Type
Squeeze Action
Product Function
Clamping
Number Of Adjustable Spindles
1
Spindle Thread
M10
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Part Number
468206-M
Standard Material
Steel
Back to Top