Manual Clamping
Destaco’s 351-B Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded J-hook, and narrow base.

351-B

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement with Thumb Control 2.75
Maximum Holding Capacity (lbf) 375
Drawing Movement without Thumb Control (in) 4.17
Weight (lb) 0.62
Max Hook Adjustment (in) 0.43
Weight (kg) 0.28
Hook Adjustable Range (mm) 12.4
Drawing Movement without Thumb Control (mm) 101.6
Maxmum Holding Capacity (N) 1670
Drawing Movement with Thumb Control (in) 69.8
Drawing Movement without Thumb Control (mm) 101.6
Standard Material Steel
Replacement Hook Assembly 351215
Hook Adjustable Range 12.4
Product Function Clamping
Hook Type J-Hook
Product Type Standard
Product Series 330/351/371/381
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 21:1
Base Mounting Style Narrow Flange
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top