Manual Clamping
Destaco’s 351-R Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded J-hook, and Toggle Lock Plus capability.

351-R

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement with Thumb Control 2.75
Max Hook Adjustment (in) 0.43
Weight (lb) 0.79
Drawing Movement without Thumb Control (in) 4.17
Maximum Holding Capacity (lbf) 375.0
Hook Adjustable Range (mm) 12.4
Drawing Movement with Thumb Control (in) 69.8
Drawing Movement without Thumb Control (mm) 101.6
Maxmum Holding Capacity (N) 1670.0
Drawing Movement without Thumb Control (mm) 101.6
Weight (kg) 0.36
Toggle Lock Plus Yes
Replacement Hook Assembly 351215
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 21:1
Product Type Standard
Standard Material Steel
PublishedDate 1674163044000
Hook Adjustable Range 12.4
Product Series 330/351/371/381
Product Function Clamping
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Type J-Hook
Back to Top