Manual Clamping
Destaco’s 351 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, threaded J-hook, and pull bar for easy adjustment.

351-SS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.43
Drawing Movement with Thumb Control 2.75
Maximum Holding Capacity (lbf) 450
Drawing Movement without Thumb Control (in) 4.17
Weight (lb) 0.62
Weight (kg) 0.28
Maxmum Holding Capacity (N) 2000
Drawing Movement without Thumb Control (mm) 101.6
Hook Adjustable Range (mm) 12.4
Drawing Movement with Thumb Control (in) 69.8
Drawing Movement without Thumb Control (mm) 101.6
Product Type Standard
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly 351915
Hook Adjustable Range 12.4
Hook Type J-Hook
Product Series 330/351/371/381
Product Function Clamping
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 21:1
Standard Material Stainless Steel
Product Type Pull-Action Latch Clamps
Back to Top