Drawing Movement with Thumb Control
4.18
Max Hook Adjustment (in)
0.81
Maximum Holding Capacity (lbf)
750
Weight (lb)
1.87
Drawing Movement without Thumb Control (in)
5.44
Maxmum Holding Capacity (N)
3340
Hook Adjustable Range (mm)
23.9
Drawing Movement without Thumb Control (mm)
136.7
Drawing Movement with Thumb Control (in)
106.2
Weight (kg)
0.85
Drawing Movement without Thumb Control (mm)
136.7
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Base Mounting Style
Flange
Hook Type
J-Hook
Toggle Lock Plus
Yes
Replacement Hook Assembly
371215
Product Function
Clamping
Hook Adjustable Range
23.9
Product Series
330/351/371/381