Manual Clamping
Destaco’s 371 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation.

371-SS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 750
Max Hook Adjustment (in) 0.81
Drawing Movement without Thumb Control (in) 5.44
Weight (lb) 1.52
Drawing Movement with Thumb Control 4.18
Weight (kg) 0.69
Hook Adjustable Range (mm) 23.9
Drawing Movement without Thumb Control (mm) 136.7
Drawing Movement without Thumb Control (mm) 136.7
Maxmum Holding Capacity (N) 3340
Drawing Movement with Thumb Control (in) 106.2
Standard Material Stainless Steel
Product Function Clamping
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Product Series 330/351/371/381
Hook Type J-Hook
Replacement Hook Assembly 371915
Product Type Standard
Hook Adjustable Range 23.9
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 36:1
Product Type Pull-Action Latch Clamps
Back to Top