Weight (lb)
1.52
Drawing Movement with Thumb Control
4.18
Max Hook Adjustment (in)
0.81
Drawing Movement without Thumb Control (in)
5.44
Maximum Holding Capacity (lbf)
750
Maxmum Holding Capacity (N)
3340
Drawing Movement with Thumb Control (in)
106.2
Drawing Movement without Thumb Control (mm)
136.7
Weight (kg)
0.69
Drawing Movement without Thumb Control (mm)
136.7
Hook Adjustable Range (mm)
23.9
Base Mounting Style
Flange
Product Series
330/351/371/381
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)